OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
English
QA Seal Information
Catalog: PUTZIN
Created: 27.03.2015
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PUTZIN
Überdruckventil in Eckform Type 307/E
PUTZIN
Valves / Accessories
User Profile Desktop
CAD model selection
(putzin/ventile_zubehoer/uberdruckventile_307_e.prj)({NB=307-E50-06},{IDNR=},{BN=Überdruckventil in Eckform ZN 307/E für ø 6mm Rohr},{AN=307-E50-06},{DK=50},{CTN=84139100},{GEW=0.13})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BN
Designation
ⁿ/ₐ
AN
Article number
ⁿ/ₐ
DK
Pressure Class
[bar]
CTN
Customer tariff number
ⁿ/ₐ
GEW
Weight
[kg]
307-E05-06
Überdruckventil in Eckfor...
307-E05-06
5
84139100
0.13
307-E10-06
Überdruckventil in Eckfor...
307-E10-06
10
84139100
0.13
307-E15-06
Überdruckventil in Eckfor...
307-E15-06
15
84139100
0.13
307-E20-06
Überdruckventil in Eckfor...
307-E20-06
20
84139100
0.13
307-E25-06
Überdruckventil in Eckfor...
307-E25-06
25
84139100
0.13
307-E30-06
Überdruckventil in Eckfor...
307-E30-06
30
84139100
0.13
307-E35-06
Überdruckventil in Eckfor...
307-E35-06
35
84139100
0.13
307-E40-06
Überdruckventil in Eckfor...
307-E40-06
40
84139100
0.13
307-E45-06
Überdruckventil in Eckfor...
307-E45-06
45
84139100
0.13
307-E50-06
Überdruckventil in Eckfor...
307-E50-06
50
84139100
0.13
307-E55-06
Überdruckventil in Eckfor...
307-E55-06
55
84139100
0.13
307-E60-06
Überdruckventil in Eckfor...
307-E60-06
60
84139100
0.13
307-E65-06
Überdruckventil in Eckfor...
307-E65-06
65
84139100
0.13
307-E70-06
Überdruckventil in Eckfor...
307-E70-06
70
84139100
0.13
307-E75-06
Überdruckventil in Eckfor...
307-E75-06
75
84139100
0.13
307-E80-06
Überdruckventil in Eckfor...
307-E80-06
80
84139100
0.13
307-E85-06
Überdruckventil in Eckfor...
307-E85-06
85
84139100
0.13
307-E90-06
Überdruckventil in Eckfor...
307-E90-06
90
84139100
0.13
307-E95-06
Überdruckventil in Eckfor...
307-E95-06
95
84139100
0.13
307-E00-06
Überdruckventil in Eckfor...
307-E00-06
100
84139100
0.13
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices